COMPANY HEADER
Print Back
MRC-12-SKW4H@90 12 mm Rigid Coupling Stainless Steel with Keyway
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A MRC-12-SKW4H@90

Series

N/A MRC4H

Bore Size

N/A 12 mm

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Set Screw with Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 22 mm

Overall Length

N/A 38 mm

Set Screw Material

N/A Stainless Steel

Set Screw Thread Size

N/A M6 x 6

Weight

N/A 3.5008 oz