COMPANY HEADER
Print Back
HD1P2H 1 hp 143T 200
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HD1P2H

Ambient Temperature

N/A 40 ºC

Frame Size

N/A 143T

Power

N/A 1 hp

Supply Voltage

N/A 200 V

Applications

Applications

N/A Pulp and paper plants, saw mills, mines, foundries, chemical plants, waste management facilities, and other process-related industries requiring protection within harsh operating conditions.

Features & Benefits

Features & Benefits

N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • Cast iron frame, cast iron end brackets
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc-plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Dual voltage 230V/460V (1 hp to 100 hp)
  • 40 ºC ambient, NEMA design B performance on 60 Hz sine wave power
  • Regreasable ball bearings for sizes 250 and up, lifting provisions for sizes 180 and up
  • Self-certified Class I, Division 2, Groups A, B, C and D
  • Double-shielded bearings for sizes 140 to 360, open on sizes 400 to 440
  • 1.15 service factor at 60 Hz
  • Suitable for 20:1 (3 Hz to 60 Hz) variable torque; 5:1 (12 Hz to 60 Hz) constant torque on inverter power
  • Steel fan cover and conduit box
  • Field convertible to F2 mounting
  • Condensation drains with plastic plugs
  • Conversion kits: All cast iron upgrade, C and D flanges, canopy kits
  • Manufacturer: U.S. Motors