COMPANY HEADER
Print Back
CD10P2EC 10 HP 4P 215TC 230/460 200/400
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A CD10P2EC

Ambient Temperature

N/A 40 ºC

Motor Power

N/A 10 hp

Industry Standards/Certifications

N/A National Electrical Manufacturers Association (NEMA)

Conversion Kits

Conversion Kits

N/A C and D Flanges, Canopy Kits

Features & Benefits

Features & Benefits

N/A
  • Class F Insulation, Class B rise at full load on 60 Hz sine wave power
  • Cast iron construction
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate (with CE Mark) and zinc-plated hardware
  • Dual bearing seals on pulley end for IP55 protection
  • Dual voltage 230/460V (1 hp to 100 hp)
  • Precision balance (less than 0.08 in/sec vibration)
  • 40 ºC ambient, NEMA® design B performance on 60 Hz sine wave power
  • 1.15 service factor at 60 Hz
  • Self-certified Class I, Division 2, Groups A, B, C and D
  • Suitable for 20:1 (3 Hz to 60 Hz) variable torque; 5:1 (12 Hz to 60 Hz) constant torque on inverter power
  • Regreasable open bearings
  • Lifting provisions, epoxy-coated rotor
  • Field convertible to F2 mounting
  • Brass breather condensation drains
  • Oversized conduit box (one size larger than NEMA standard)
  • Cast iron inner bearing caps