Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C-125-A-KW |
Series |
N/A C-KW |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Solid with Keyway |
Finish |
N/A Plain |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 1.2500 in |
Locking Device |
N/A Solid |
Material |
N/A Aluminum - American Society for Testing and Materials (ASTM) B211 |
Outside Diameter |
N/A 2.0000 in |
Screw/Locking Style |
N/A Hex Socket Set Screw |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) F912 |
Screw Thread Size |
N/A 3/8-16 x 1/4 in |
Weight |
N/A 5.68 oz |
Width |
N/A 0.6875 in |