COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose, Tube and Pipe Clamps
>
Single Clamp Halves
>
Behringer Heavy-Duty Pipe Clamp Halves
> Item # 01457828
Item # 01457828, Behringer 1-1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve
Heavy-Duty Pipe Clamp Halves - Polypropylene, Ribbed Bore, Supports 1-1/4 in Pipe
Unit of Measure
Imperial
Metric
Both
Specifications
Manufacturer Part Number
N/A
SH51660-PP
Supplier Name
N/A
Behringer Corporation
Prop 65
N/A
Yes
Bore Internal Surface
N/A
Ribbed Bore
Clamp Material
N/A
Polypropylene
Clamp Style
N/A
Heavy-Duty Pipe Clamp Halves
Clamp Type
N/A
Pipe Clamp Halves - Heavy-Duty
Pipe Size
N/A
1-1/4 in