COMPANY HEADER
Print Back
BH 2428 L Ball Bushing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400000127

Manufacturer Part Number

N/A BH2428L

Axial Static Load Capacity

N/A 23600 lbf

Ball Diameter

N/A 2.515 in

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial

Bore Diameter

N/A 1.5000 in

Closure Type

N/A Open

Inner Ring Material

N/A Steel

Inner Ring Width

N/A 1.58 in

Lubrication Type

N/A Requires Relubrication

Misalignment Angle

N/A 14 º

Operating Temperature [Max]

N/A 300 ºF

Outer Ring Material

N/A 52100 Bearing Quality Steel

Outer Ring Width

N/A 1.312 in

Outside Diameter

N/A 2.8125 in

Overall Width

N/A 1.5800 in

Radial Dynamic Load Capacity

N/A 28800 lbf

Radial Static Load Capacity

N/A 115400 lbf

Weight

N/A 1.67 lb

Applications

Applications

N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends