Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400002206 |
Manufacturer Part Number |
N/A B60L |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 126100 lbf |
Ball Diameter |
N/A 5.39 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Unsealed |
Bore Diameter |
N/A 3.75 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 3.281 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 11 º |
Operating Temperature [Max] |
N/A 350 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 2.812 in |
Outside Diameter |
N/A 5.88 in |
Overall Width |
N/A 3.2810 in |
Radial Dynamic Load Capacity |
N/A 132600 lbf |
Radial Static Load Capacity |
N/A 530400 lbf |
Weight |
N/A 12.75 lb |