Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400002145 |
Manufacturer Part Number |
N/A B56LSS |
Axial Static Load Capacity |
N/A 109200 lbf |
Ball Diameter |
N/A 5.04 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial |
Bore Diameter |
N/A 3.5000 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 3.0620 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 11 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 2.625 in |
Outside Diameter |
N/A 5.5000 in |
Overall Width |
N/A 3.0620 in |
Radial Dynamic Load Capacity |
N/A 115700 lbf |
Radial Static Load Capacity |
N/A 463000 lbf |
Weight |
N/A 10.44 lb |