Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400019327 |
Manufacturer Part Number |
N/A B80SA |
Axial Static Load Capacity |
N/A 598500 lbf |
Ball Diameter |
N/A 7.19 in |
Bearing Type |
N/A Angular Contact |
Bore Diameter |
N/A 5.0000 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 2.8800 in |
Liner Material |
N/A Steel |
Lubrication Type |
N/A Requires Relubrication |
Operating Temperature Range |
N/A -60 to 300 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 2.4550 in |
Outside Diameter |
N/A 7.75 in |
Overall Width |
N/A 2.8800 in |
Radial Dynamic Load Capacity |
N/A 138700 lbf |
Radial Static Load Capacity |
N/A 554800 lbf |
Weight |
N/A 24.4 lb |