Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400019792 |
Manufacturer Part Number |
N/A MB50 |
Axial Static Load Capacity |
N/A 30 lbf |
Ball Diameter |
N/A 2.6400 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial, Metric |
Bore Diameter |
N/A 1.9700 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 1.3800 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature [Max] |
N/A 300 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 1.1000 in |
Outside Diameter |
N/A 2.9500 in |
Overall Width |
N/A 1.3800 in |
Radial Dynamic Load Capacity |
N/A 36 lbf |
Radial Static Load Capacity |
N/A 181 lbf |
Weight |
N/A 0.910 lb |