Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400003319 |
Manufacturer Part Number |
N/A MB35 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 15 lbf |
Ball Diameter |
N/A 1.89 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Metric Unsealed |
Bore Diameter |
N/A 1.38 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 0.98 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature [Max] |
N/A 350 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 0.79 in |
Outside Diameter |
N/A 2.17 in |
Overall Width |
N/A 0.9800 in |
Radial Dynamic Load Capacity |
N/A 19 lbf |
Radial Static Load Capacity |
N/A 93 lbf |
Weight |
N/A 0.493 lb |