Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GIKL12-PW |
Ball Material |
N/A Steel |
Ball Width |
N/A 16 mm |
Bore Diameter |
N/A 12 mm |
Head Diameter |
N/A 32 mm |
Head Width |
N/A 12 mm |
Housing Material |
N/A Zinc-Plated Steel |
Length to Ball Center |
N/A 50 mm |
Lubrication Type |
N/A Maintenance Free/Self-Lubricating |
Misalignment Angle |
N/A 13 º |
Race Material |
N/A Bronze |
Radial Static Load Capacity |
N/A 20800 N |
End Type |
N/A Female Threaded |
Shank Thread Length |
N/A 22 mm |
Shank Thread Size |
N/A M12 |
Standards Met |
N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139 |
Thread Direction |
N/A Left Hand |