Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GAL40-UK-2RS |
Ball Material |
N/A Steel |
Ball Width |
N/A 32 mm |
Bore Diameter |
N/A 45 mm |
Head Diameter |
N/A 102 mm |
Head Width |
N/A 27 mm |
Housing Material |
N/A Zinc-Plated Steel |
Length to Ball Center |
N/A 163 mm |
Lubrication Type |
N/A Maintenance Free/Self-Lubricating |
Misalignment Angle |
N/A 7 º |
Operating Temperature Range |
N/A -30 to 130 ºC |
Race Material |
N/A Polytetrafluoroethylene (PTFE) Fabric |
Radial Static Load Capacity |
N/A 259000 N |
End Type |
N/A Male Threaded |
Shank Thread Length |
N/A 94 mm |
Shank Thread Size |
N/A M42 x 3 |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-4 |
Thread Direction |
N/A Left Hand |
Weight |
N/A 5.15 lb |