Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GAL60-DO-2RS |
Ball Material |
N/A Steel |
Ball Width |
N/A 44 mm |
Bore Diameter |
N/A 60 mm |
Head Diameter |
N/A 135 mm |
Head Width |
N/A 38 mm |
Housing Material |
N/A Zinc-Plated Steel |
Length to Ball Center |
N/A 210 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 6 º |
Operating Temperature Range |
N/A -30 to 130 ºC |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 485000 N |
End Type |
N/A Male Threaded |
Shank Thread Length |
N/A 115 mm |
Shank Thread Size |
N/A M52 x 3 |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-4 |
Thread Direction |
N/A Left Hand |
Weight |
N/A 15.58 lb |