Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GAKR20-PB |
Ball Material |
N/A Steel |
Ball Width |
N/A 25 mm |
Bore Diameter |
N/A 20 mm |
Head Diameter |
N/A 50 mm |
Head Width |
N/A 18 mm |
Housing Material |
N/A Zinc-Plated Steel |
Length to Ball Center |
N/A 78 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 14 º |
Race Material |
N/A Bronze |
Radial Static Load Capacity |
N/A 45600 N |
End Type |
N/A Male Threaded |
Shank Thread Length |
N/A 45 mm |
Shank Thread Size |
N/A M20 x 1.5 |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-4 |
Thread Direction |
N/A Right Hand |
Weight |
N/A 1 lb |