Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GAL8-UK |
Ball Material |
N/A Steel |
Ball Width |
N/A 9 mm |
Bore Diameter |
N/A 10 mm |
Head Diameter |
N/A 29 mm |
Head Width |
N/A 7 mm |
Housing Material |
N/A Zinc-Plated Steel |
Length to Ball Center |
N/A 48 mm |
Lubrication Type |
N/A Maintenance Free/Self-Lubricating |
Misalignment Angle |
N/A 12 º |
Race Material |
N/A Polytetrafluoroethylene (PTFE) Composite |
Radial Static Load Capacity |
N/A 20600 N |
End Type |
N/A Male Threaded |
Shank Thread Length |
N/A 26 mm |
Shank Thread Size |
N/A M10 |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-4 |
Thread Direction |
N/A Right Hand |