Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GK40-DO |
Ball Material |
N/A Steel |
Ball Width |
N/A 28 mm |
Bore Diameter |
N/A 40 mm |
Head Diameter |
N/A 92 mm |
Head Width |
N/A 23 mm |
Housing Material |
N/A Steel |
Length to Ball Center |
N/A 69 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 7 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 155000 N |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-4 |