Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A HFX4 |
UPC Code |
N/A 637400154745 |
Prop 65 |
N/A Yes |
Ball Diameter |
N/A 0.515 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.375 mm |
Bore Diameter |
N/A 0.25 in |
Grade |
N/A Precision Extra Capacity |
Head Diameter |
N/A 0.750 in |
Head Width |
N/A 0.281 in |
Housing Material |
N/A 4130 or 4340 Alloy Steel |
Length to Ball Center |
N/A 1.3120 in |
Lubrication Type |
N/A Non-Lubricatable |
Operating Temperature [Max] |
N/A 250 ºF |
Misalignment Angle |
N/A 8 º |
Overall Height |
N/A 1.6870 in |
Race Material |
N/A Aluminum Bronze |
Radial Static Load Capacity |
N/A 6680 lbf |
Rod End Type |
N/A Female Threaded |
Shank Thread Size |
N/A 0.2500-28 |
Shank Thread Length |
N/A 0.75 in |
Thread Direction |
N/A Right Hand |
Thread Type |
N/A Unified Fine (UNF-3B) |
Weight |
N/A 0.06 lb |