Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A REP4ML6FS428 |
UPC Code |
N/A 637400588700 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 1720 lbf |
Ball Diameter |
N/A 0.593 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.593 mm |
Bore Diameter |
N/A 0.25 in |
Finish/Coating |
N/A Cadmium |
Grade |
N/A Precision |
Head Diameter |
N/A 0.9380 in |
Head Width |
N/A 0.438 in |
Housing Size |
N/A 11 mm |
Length to Ball Center |
N/A 1.8750 in |
Lubrication Type |
N/A Prelubricated |
Operating Temperature [Max] |
N/A 200 ºF |
Misalignment Angle |
N/A 10 º |
Overall Height |
N/A 2.344 in |
Race Material |
N/A Polytetrafluoroethylene (PTFE) |
Radial Static Load Capacity |
N/A 1720 lbf |
Rod End Type |
N/A Male Threaded Ball Bearing |
Shank Thread Size |
N/A 0.375-24 |
Shank Thread Length |
N/A 1.125 in |
Standards Met |
N/A Military Specification (MIL-PRF-23827) Society of Automotive Engineers (SAE-AS6039) |
Thread Direction |
N/A Left Hand |
Thread Type |
N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) |
Weight |
N/A 0.1 lb |