Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A HMX5 |
UPC Code |
N/A 637400243586 |
Prop 65 |
N/A Yes |
Ball Diameter |
N/A 0.625 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.437 mm |
Bore Diameter |
N/A 0.31 in |
Finish/Coating |
N/A Steel |
Grade |
N/A Precision Extra Capacity |
Head Diameter |
N/A 0.875 in |
Head Width |
N/A 0.344 in |
Housing Size |
N/A 9 mm |
Length to Ball Center |
N/A 1.8750 in |
Lubrication Type |
N/A Non-Lubricatable |
Operating Temperature [Max] |
N/A 250 ºF |
Misalignment Angle |
N/A 7 º |
Overall Height |
N/A 2.3125 in |
Race Material |
N/A Aluminum Bronze |
Radial Static Load Capacity |
N/A 8410 lbf |
Rod End Type |
N/A Male Threaded |
Shank Thread Size |
N/A 0.3750-24 |
Shank Thread Length |
N/A 1.25 in |
Thread Direction |
N/A Right Hand |
Thread Type |
N/A Unified Fine (UNF-3A) |
Weight |
N/A 0.09 lb |