COMPANY HEADER
Print Back
TS3-6E-22230BKD1C4 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A TS3-6E-22230BKD1C4

Series

N/A 222

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 150 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 775000 N

Fillet Radius

N/A 3 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 73 mm

Internal Clearance

N/A C4

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 2000 rpm

Operating Temperature Range

N/A -40 to 200 ÂșC

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 73 mm

Outside Diameter

N/A 270 mm

Overall Width

N/A 73 mm

Static Load Rating

N/A 1160000 N

Weight

N/A 39.02 lb