Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 29240E1MB |
Bore Diameter |
N/A 200 mm |
Cage Material |
N/A Brass |
Dynamic Load Rating |
N/A 650 kN |
Fillet Radius |
N/A 2 mm |
Maximum Speed |
N/A 2400 rpm |
Operating Temperature Range |
N/A -30 to 200 ÂșC |
Outside Diameter |
N/A 280 mm |
Overall Width |
N/A 48 mm |
Separable Type |
N/A Separable Bearing |
Series |
N/A 292 |
Static Load Rating |
N/A 2650 kN |
Weight |
N/A 20.44 lb |