Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 29268-E1-MB |
Bore Diameter |
N/A 340 mm |
Cage Material |
N/A Brass |
Dynamic Load Rating |
N/A 1410 kN |
Fillet Radius |
N/A 2.5 mm |
Maximum Speed |
N/A 1300 rpm |
Operating Temperature Range |
N/A -30 to 200 ÂșC |
Outside Diameter |
N/A 460 mm |
Overall Width |
N/A 73 mm |
Separable Type |
N/A Separable Bearing |
Series |
N/A 292 |
Static Load Rating |
N/A 6600 kN |
Weight |
N/A 75.68 lb |