Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 29236-E1-MB |
Bore Diameter |
N/A 180 mm |
Cage Material |
N/A Brass |
Dynamic Load Rating |
N/A 470 kN |
Fillet Radius |
N/A 1.5 mm |
Maximum Speed |
N/A 2600 rpm |
Operating Temperature Range |
N/A -30 to 200 ÂșC |
Outside Diameter |
N/A 250 mm |
Overall Width |
N/A 42 mm |
Separable Type |
N/A Separable Bearing |
Series |
N/A 292 |
Static Load Rating |
N/A 2050 kN |