Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 29256-E1-MB |
Bore Diameter |
N/A 280 mm |
Cage Material |
N/A Brass |
Dynamic Load Rating |
N/A 1020 kN |
Fillet Radius |
N/A 2 mm |
Maximum Speed |
N/A 1700 rpm |
Operating Temperature Range |
N/A -30 to 200 ÂșC |
Outside Diameter |
N/A 380 mm |
Overall Width |
N/A 60 mm |
Separable Type |
N/A Separable Bearing |
Series |
N/A 292 |
Static Load Rating |
N/A 4700 kN |