COMPANY HEADER
Print Back
RT3000 Tensioner
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A RT3000

Chain Tensioner Type

N/A Rotary

Housing Material

N/A Aluminum

Arm Material

N/A Steel

Maximum Spring Force

N/A 42 lb

Overall Height

N/A 6.92 in

Overall Length

N/A 1-1/2 in

Overall Width

N/A 1.35 in

Angle of Rotation

N/A 0 to 70 ยบ

Tensioner Application

N/A Belt