Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1401C |
Color |
N/A Safety Yellow |
Compatible Frame Number |
N/A 1401 |
Compatible Frame Series |
N/A NSTUF |
UPC Code |
N/A 841946110398 |
Material |
N/A Carbon Steel |
Overall Height |
N/A 2.9380 in |
Overall Length |
N/A 11.7500 in |
Overall Width |
N/A 4.9530 in |
Part Type |
N/A Narrow Slot Cover |
Weight |
N/A 1.7 lb |