Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1402C-SS |
Color |
N/A Safety Yellow |
Compatible Frame Number |
N/A 1402 -SS |
Compatible Frame Series |
N/A NSTUF |
Includes |
N/A Mounting Screws and Washers |
UPC Code |
N/A 841946110442 |
Material |
N/A Stainless Steel |
Overall Height |
N/A 2.9380 in |
Overall Length |
N/A 17.7500 in |
Overall Width |
N/A 4.5930 in |
Part Type |
N/A Narrow Slot Cover |
Weight |
N/A 2.40 lb |