COMPANY HEADER
Print Back
1407C-SS Cover Assembly
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A 1407C-SS

Color

N/A Safety Yellow

Compatible Frame Number

N/A 1407 -SS

Compatible Frame Series

N/A NSTUF

Includes

N/A Mounting Screws and Washers

UPC Code

N/A 841946110640

Material

N/A Stainless Steel

Overall Height

N/A 3.6880 in

Overall Length

N/A 16.7500 in

Overall Width

N/A 6.4060 in

Part Type

N/A Narrow Slot Cover

Weight

N/A 3 lb