Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1413C-SS |
Color |
N/A Unfinished Stainless Steel |
Compatible Frame Number |
N/A 1413 -SS |
Compatible Frame Series |
N/A WSTUF |
Includes |
N/A Mounting Screws and Washers |
UPC Code |
N/A 841946110909 |
Material |
N/A Stainless Steel |
Overall Height |
N/A 2.9360 in |
Overall Length |
N/A 11.8250 in |
Overall Width |
N/A 4.5090 in |
Part Type |
N/A Wide Slot Cover |
Weight |
N/A 1.30 lb |