Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1421C-SS |
Compatible Frame Number |
N/A 1421 -SS |
Compatible Frame Series |
N/A WSTUF |
Includes |
N/A Mounting Screws and Washers |
UPC Code |
N/A 841946111302 |
Material |
N/A Stainless Steel |
Finish/Coating |
N/A Unfinished |
Overall Height |
N/A 3.3730 in |
Overall Length |
N/A 10.5750 in |
Overall Width |
N/A 5.7590 in |
Part Type |
N/A Wide Slot Cover |
Weight |
N/A 1.7 lb |