Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 32924 |
American Bearing Manufacturers Association (ABMA) Precision Rating |
N/A Class 0 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 4.7244 in |
Closure Type |
N/A Open |
Cone Width |
N/A 27 mm |
Cup Width |
N/A 23 mm |
Dynamic Load Rating |
N/A 26500 lbf |
Fillet Radius |
N/A 1.5 mm |
Harmonization Code |
N/A 8482.20.0061 |
UPC Code |
N/A 4547359296600 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 6.4961 in |
Overall Width |
N/A 1.1417 in |
Static Load Rating |
N/A 46000 lbf |
Weight |
N/A 3.53 lb |