Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 18590/18520 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.6250 in |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 10300 lbf |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359516197 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 2.8750 in |
Overall Width |
N/A 0.6875 in |
Static Load Rating |
N/A 12500 lbf |
Weight |
N/A 0.944 lb |