COMPANY HEADER
Print Back
387A/382S Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 387A/382S

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 4

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.2500 in

Closure Type

N/A Open

Compatible Cone

N/A 387A

Compatible Cup

N/A 382S

Dynamic Load Rating

N/A 18500 lbf

Fillet Radius

N/A 0.0900 in

Harmonization Code

N/A 8482.20.0040

UPC Code

N/A 4547359903690

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 3.8125 in

Overall Width

N/A 1 in

Static Load Rating

N/A 23600 lbf

Weight

N/A 1.257 lb