COMPANY HEADER
Print Back
842/832 TRB
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 842/832

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 3.2500 in

Closure Type

N/A Open

Compatible Cone

N/A 842

Compatible Cup

N/A 832

Dynamic Load Rating

N/A 84500 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359457650

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 6.6250 in

Overall Width

N/A 2.2190 in

Static Load Rating

N/A 119000 lbf

Weight

N/A 17.92 lb