COMPANY HEADER
Print Back
Set429 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SET429

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 3.7500 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 42500 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359861396

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 6.00 in

Overall Width

N/A 1.5625 in

Static Load Rating

N/A 64500 lbf