COMPANY HEADER
Print Back
HM212049X/HM212011 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A HM212049X/HM212011

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.6250 in

Closure Type

N/A Open

Compatible Cone

N/A HM212049X

Compatible Cup

N/A HM212011

Dynamic Load Rating

N/A 46500 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359651416

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.8125 in

Overall Width

N/A 1.5100 in

Static Load Rating

N/A 62500 lbf