COMPANY HEADER
Print Back
T2X-S251S-3-A Switch
Unit of Measure

Specifications

Manufacturer Part Number

N/A T2X-S251S-3-A

Supplier Name

N/A Barksdale Inc

Enclosure Rating

N/A National Electrical Manufacturers Association (NEMA) 4 National Electrical Manufacturers Association (NEMA) 7 National Electrical Manufacturers Association (NEMA) 9

Ingress Protection Rating

N/A Ingress Protection (IP66)

Standards Met

N/A Atmosphere Explosible (ATEX) Canadian Standards Association (CSA) Underwriter Laboratories (UL)

Applications

N/A Oil and gas, heat tracing, printing machinery, compressors, process equipment, machine tools and industrial equipment

Features & Benefits

Features & Benefits

N/A
  • For hazardous locations
  • High accuracy
  • Remote, local or ambient sensing