COMPANY HEADER
Print Back
TRBU1065R-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRBU1065R-20

Color

N/A Red

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 20 m

Material

N/A Polyurethane

Material Specification

N/A Polyolefin Resin Outer Layer is Equivalent to UL-94, Standard V-0

Minimum Bend Radius

N/A 27 mm

Operating Pressure at Room Temperature

N/A 116 psi

Physical Resistance

N/A Abrasion Chemical Cut Fire Kink

Tube Inside Diameter

N/A 0.256 in6.5 mm

Inside Tube Material

N/A Polyurethane

Outside Tube Material

N/A Polyolefin Resin

Tube Outside Diameter

N/A 0.394 in10 mm

Typical Applications

N/A Flame Resistance General Purpose Air/Water