COMPANY HEADER
Print Back
TAU1208B-20 Tubing, 20 Meter, ANTI-S
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TAU1208B-20

Color

N/A Black

Fluid Type

N/A Air

Length

N/A 20 m

Operating Temperature [Max]

N/A 104 ºF

Minimum Bend Radius

N/A 35 mm

Operating Temperature [Min]

N/A 32 ºF

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Material

N/A Conductive Polyurethane

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A Antistatic General Purpose Air

Weight

N/A 3.76 lb

Material

N/A Polyurethane

Hardness

N/A Shore A 95