COMPANY HEADER
Print Back
TAS0604B-100 Tubing, Anti Static Nylon
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TAS0604B-100

Color

N/A Black

Media

N/A Air Only

Fluid Type

N/A Air

Shore D Hardness

N/A 48 duro

Length

N/A 100 m

Material Specification

N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0

Minimum Bend Radius

N/A 15 mm

Operating Temperature [Max]

N/A 104 ºF

Operating Temperature [Min]

N/A 32 ºF

Operating Pressure at Room Temperature

N/A 174 psi

Physical Resistance

N/A Abrasion Chemical Electro-Static Fire Impact

Tube Inside Diameter

N/A 0.158 in4 mm

Tube Material

N/A Conductive Nylon + Fire Resistant Nylon

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A Antistatic Flame Resistance General Purpose Air

Weight

N/A 6.33 lb

Material

N/A Nylon