COMPANY HEADER
Print Back
TIA05W-305 Tubing, 3/16" OD, White
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA05W-305

Color

N/A White

Fluid Type

N/A Air Water

Tube Inside Diameter

N/A 0.137 in

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.188 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 1.91 lb