COMPANY HEADER
Print Back
TIA11Y-153
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA11Y-153

Color

N/A Yellow

Fluid Type

N/A Air Water

Hardness

N/A Shore D 70

Tube Inside Diameter

N/A 0.275 in

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.375 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 8.95 lb