COMPANY HEADER
Print Back
TIUB07G3-20 Tubing Polyurethane 0.250" Green
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB07G3-20

Color

N/A Green (Neon)

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 20 m

Minimum Bend Radius

N/A 0.91 in

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.170 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.250 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 2.33 lb