Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A UTRY-4.50-SS |
Series |
N/A UTRY-SS |
Axial Dynamic Load Capacity |
N/A 5750 lbf |
Axial Static Load Capacity |
N/A 13100 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.2500 in |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 1 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946108425 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 2.3130 in |
Point Diameter |
N/A 4.0000 in |
Radial Dynamic Load Capacity |
N/A 17600 lbf |
Radial Static Load Capacity |
N/A 27200 lbf |
Roller Diameter |
N/A 4.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 2.2500 in |
Seal Type |
N/A Rubber Dual Lip |
Tread Width |
N/A 0.8700 in |
Weight |
N/A 8.340 lb |
Width to Groove Center |
N/A 1.1600 in |