Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A VLRY-5-1/2 |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.2500 in |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A None |
Operating Temperature Range |
N/A -30 to 225 ºF |
Point Diameter |
N/A 4.0000 in |
Radial Dynamic Load Capacity |
N/A 17590 lb |
Radial Static Load Capacity |
N/A 27200 lb |
Roller Diameter |
N/A 5.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 2.3125 in |
V-Groove Angle |
N/A 90 º |
Weight |
N/A 11.20 lb |
Width to Groove Center |
N/A 1.156 in |