Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRY-3.75 |
Series |
N/A VTRY |
Bearing Element |
N/A Balls - Two Rows |
Bore Diameter |
N/A 0.7500 in |
Closure Type |
N/A Double Sealed |
Lubrication Hole Location |
N/A None |
Operating Temperature Range |
N/A -30 to 225 ºF |
Overall Width |
N/A 1.5630 in |
Point Diameter |
N/A 2.5000 in |
Radial Dynamic Load Capacity |
N/A 10880 lb |
Radial Static Load Capacity |
N/A 7630 lb |
Roller Diameter |
N/A 3.7500 in |
Roller Material |
N/A Chrome Steel |
Roller Width |
N/A 1.5000 in |