Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRY-2.50-9-SS |
Series |
N/A VTRY-SS |
Axial Dynamic Load Capacity |
N/A 641 lbf |
Axial Static Load Capacity |
N/A 278 lbf |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 0.4380 in |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 1.7500 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946108920 |
Operating Temperature Range |
N/A 250 ºF |
Overall Width |
N/A 0.9370 in |
Point Diameter |
N/A 1.7500 in |
Radial Dynamic Load Capacity |
N/A 1276 lbf |
Radial Static Load Capacity |
N/A 1114 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 0.8800 in |
Seal Type |
N/A Fluorocarbon Lip |
V-Groove Angle |
N/A 90 º |
Weight |
N/A 0.82 lb |
Width to Groove Center |
N/A 0.4700 in |