Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRY-20.50 |
Series |
N/A VTRY |
Axial Dynamic Load Capacity |
N/A 62000 lbf |
Axial Static Load Capacity |
N/A 194000 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 4.2560 in |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 19.0000 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946108944 |
Operating Temperature Range |
N/A 250 ºF |
Overall Width |
N/A 5.5000 in |
Point Diameter |
N/A 19.0000 in |
Radial Dynamic Load Capacity |
N/A 137300 lbf |
Radial Static Load Capacity |
N/A 276000 lbf |
Roller Diameter |
N/A 20.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Width |
N/A 5.2500 in |
Seal Type |
N/A Rubber Lip |
V-Groove Angle |
N/A 90 º |
Weight |
N/A 442.080 lb |
Width to Groove Center |
N/A 2.7500 in |