Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRY-5.00-SS |
Series |
N/A VTRY-SS |
Axial Dynamic Load Capacity |
N/A 5750 lbf |
Axial Static Load Capacity |
N/A 13100 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.1250 in |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 3.5000 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946109064 |
Operating Temperature Range |
N/A 250 ºF |
Overall Width |
N/A 2.0630 in |
Point Diameter |
N/A 3.5000 in |
Radial Dynamic Load Capacity |
N/A 17600 lbf |
Radial Static Load Capacity |
N/A 27200 lbf |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 2.0000 in |
Seal Type |
N/A Rubber Dual Lip |
V-Groove Angle |
N/A 90 º |
Weight |
N/A 7.61 lb |
Width to Groove Center |
N/A 1.0300 in |